IESNA:LM-63-2002
[TEST]P954383
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24972
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2735.7 2988 3262.4 3553.9 3806.2 4017.5 4177.7 4271.5 4286.8 4240.8
4193.1 4189.7 4218.7 4281.7 4430 4799.9 5718.6 7097.6 8326.5 9270.8
9996.9 10682.2 11300.9 11882.1 12272.5 11710 9478.8 6630.5 4585.1 3083.5
1300.5 412.5 196 85.2 27.3 0 0
2735.7 2993.1 3282.9 3564.1 3818.1 4029.5 4199.9 4293.7 4307.3 4266.4
4213.5 4211.8 4234 4298.8 4450.5 4740.2 5531.1 6876 8246.4 9224.8
9979.9 10740.1 11321.3 11890.6 12311.7 11948.6 9882.7 7056.7 4805 3197.7
1384.1 448.3 228.4 100.6 35.8 0 0
2735.7 2989.7 3271 3542 3784 3985.1 4140.3 4237.4 4247.6 4211.8
4172.6 4165.8 4189.7 4254.5 4399.3 4670.4 5313 6524.9 7888.5 8948.7
9732.7 10557.7 11340.1 12057.7 12664.5 12838.4 11447.5 8907.8 6010.1 3903.3
1806.8 712.5 400.6 221.6 102.3 34.1 0
2735.7 2969.3 3230 3489.1 3707.3 3893.1 4041.4 4118.1 4143.7 4128.3
4099.3 4095.9 4116.4 4147.1 4232.3 4404.4 4697.6 5372.6 6524.9 7847.6
9023.7 10116.3 11231 12281 13284.9 14069 14599.1 14641.7 13724.7 10888.4
6119.2 2190.3 879.5 470.4 216.5 49.4 0
2735.7 2935.2 3165.3 3402.2 3608.4 3784 3923.8 4017.5 4060.1 4070.4
4068.7 4078.9 4107.9 4135.1 4189.7 4314.1 4532.3 4861.3 5476.6 6516.3
7874.8 9325.4 10784.4 12303.1 13556 14738.9 15899.7 17196.8 18207.6 17464.4
13816.7 7610.6 2994.8 1339.7 565.9 58 0
2735.7 2916.4 3119.3 3323.8 3511.3 3683.4 3823.2 3932.3 3992 4034.6
4065.3 4114.7 4189.7 4249.3 4305.6 4394.2 4583.4 4886.8 5350.5 5918.1
6755 7851 9098.7 10438.4 11820.8 13353.1 15064.4 17074.1 19842.2 21487
19658.1 14776.4 8036.8 2867 712.5 40.9 0
2735.7 2906.2 3105.6 3311.9 3494.2 3666.4 3814.7 3922.1 3986.8 4027.8
4070.4 4119.8 4191.4 4254.5 4320.9 4419.8 4603.9 4902.2 5369.2 5970.9
6773.7 7847.6 9066.3 10378.8 11788.4 13337.8 15086.6 17201.9 19838.8 21388.2
19390.5 14493.4 7997.6 2924.9 704 46 0
2735.7 2872.1 3035.7 3214.7 3386.9 3553.9 3703.9 3830 3920.4 3990.3
4063.5 4152.2 4249.3 4331.2 4411.3 4525.5 4709.6 4994.2 5416.9 5993.1
6726 7622.6 8698.1 9937.3 11338.4 12915.1 14636.6 16496.2 18780.3 20525.7
18139.4 11328.2 5139.1 1748.8 415.9 35.8 0
2735.7 2849.9 2972.7 3114.1 3267.5 3422.7 3576.1 3710.7 3833.4 3940.8
4053.3 4160.7 4263 4353.3 4455.6 4603.9 4816.9 5145.9 5640.2 6315.2
7208.4 8273.7 9509.5 10859.4 12233.3 13678.7 15163.3 16740 18308.1 18836.5
16736.6 11217.4 4825.5 1447.1 582.9 161.9 0
2735.7 2810.7 2899.4 3001.6 3129.5 3269.2 3405.6 3547.1 3676.6 3807.9
3940.8 4061.8 4164.1 4273.2 4389.1 4527.2 4741.9 5086.3 5618.1 6393.6
7402.7 8566.9 9812.9 11075.9 12333.8 13596.9 14897.4 16143.4 16711 15628.6
12306.5 6173.7 1667 632.4 344.3 95.5 0
2735.7 2769.8 2814.1 2885.7 2981.2 3085.2 3209.6 3330.6 3461.9 3584.6
3727.8 3865.8 4002.2 4145.4 4293.7 4470.9 4714.7 5093.1 5662.4 6512.9
7629.4 8953.8 10232.2 11333.3 12286.1 13187.8 13920.7 14094.6 13208.2 10791.2
6732.8 2461.3 494.3 151.7 52.8 18.7 0
2735.7 2749.4 2768.1 2822.7 2901.1 2988 3092 3199.4 3315.3 3439.7
3572.6 3709 3859 4012.4 4182.9 4387.4 4655 5048.8 5601 6357.8
7372 8548.1 9627.1 10298.6 10607.2 10663.4 10435 9712.3 8387.9 6431.1
3785.7 1288.6 293.2 83.5 23.9 10.2 0
2735.7 2722.1 2723.8 2752.8 2805.6 2870.4 2948.8 3032.3 3115.8 3194.2
3281.2 3361.3 3455 3545.4 3644.2 3763.6 3939.1 4215.2 4651.6 5287.4
6103.8 6932.2 7503.2 7583.4 7126.5 6277.7 5064.1 3555.6 2026.7 927.3
397.2 150 56.2 22.2 10.2 1.7 0
2735.7 2674.4 2638.6 2618.1 2601.1 2570.4 2517.6 2434 2323.2 2192
2042 1883.5 1725 1583.5 1474.4 1394.3 1336.3 1314.2 1428.4 1692.6
1985.8 2226.1 2212.5 1823.8 1278.4 852.3 589.8 410.8 274.4 170.5
107.4 68.2 34.1 13.6 3.4 0 0
2735.7 2630.1 2548.2 2446 2299.4 2117 1902.2 1661.9 1406.2 1155.7
973.3 877.8 857.4 865.9 894.9 920.4 940.9 942.6 920.4 874.4
823.3 772.1 717.6 657.9 579.5 482.4 376.7 271 202.8 148.3
95.5 56.2 22.2 8.5 3.4 0 0
2735.7 2590.9 2444.3 2248.2 1978.9 1684.1 1375.5 1102.8 946 893.2
865.9 842 823.3 804.5 794.3 787.5 779 760.2 719.3 659.6
600 540.3 482.4 415.9 349.4 291.5 248.9 211.4 167 114.2
58 29 13.6 5.1 0 0 0
2735.7 2551.6 2345.4 2031.8 1684.1 1331.2 1053.4 947.7 917 891.5
865.9 840.3 814.8 789.2 751.7 709.1 659.6 601.7 538.6 477.3
419.3 368.2 327.3 294.9 264.2 235.2 204.5 161.9 110.8 75
49.4 27.3 11.9 5.1 0 0 0
2735.7 2527.8 2246.5 1880.1 1467.6 1119.9 978.4 949.4 922.1 893.2
869.3 840.3 809.6 772.1 724.4 664.8 600 533.5 463.6 395.4
339.2 303.4 277.8 254 228.4 202.8 173.9 138.1 109.1 86.9
63.1 40.9 13.6 1.7 0 0 0
2735.7 2493.7 2151.1 1716.4 1290.3 1038 981.8 954.5 927.3 898.3
872.7 845.4 813.1 768.7 709.1 646 569.3 492.6 409.1 349.4
310.2 286.4 267.6 247.2 225 197.7 163.6 134.7 112.5 88.6
64.8 40.9 11.9 0 0 0 0
2735.7 2490.3 2120.4 1653.4 1222.1 1027.8 992 963 934.1 906.8
879.5 848.8 816.5 768.7 710.8 634.1 547.1 460.2 388.6 334.1
300 277.8 257.4 235.2 209.7 177.3 141.5 117.6 95.5 73.3
49.4 27.3 6.8 0 0 0 0
2735.7 2490.3 2098.2 1619.3 1193.2 1027.8 998.8 969.9 937.5 906.8
879.5 850.5 818.2 775.6 721 646 554 461.9 383.5 325.6
291.5 271 250.6 226.7 197.7 156.8 121 100.6 81.8 61.4
39.2 15.3 1.7 0 0 0 0
2735.7 2498.8 2108.5 1624.4 1193.2 1027.8 998.8 969.9 939.2 910.2
881.2 852.3 821.6 780.7 726.1 642.6 550.6 455.1 376.7 320.4
289.8 269.3 247.2 225 194.3 146.6 114.2 95.5 75 54.5
34.1 11.9 0 0 0 0 0
